“ŠŽ‘‰Æî•ñƒgƒbƒv
ƒgƒbƒvƒƒbƒZ[ƒW
à–±î•ñ
‚h‚qƒCƒxƒ“ƒg
“dŽqŒö
IRƒJƒŒƒ“ƒ_[
Š”‰¿î•ñ
FAQ
–ÆÓŽ–€
ƒz[ƒ€
|
“ŠŽ‘‰Æî•ñ
|
ƒCƒxƒ“ƒg
|
2005”N“x ŒˆŽZà–¾‰ï
2005”N3ŒŽŠú ŒˆŽZà–¾‰ï
© [‘O•Å‚Ö]
@
[ƒCƒ“ƒfƒbƒNƒX‚Ö]
@
[ŽŸ•Å‚Ö]¨
2005”N3ŒŽŠú@˜AŒ‹‹ÆÑƒTƒ}ƒŠ[i‚Rj
i‰‰~j
03/3Šú
<ŽÀÑ>
04/3Šú
<ŽÀÑ>
05/3Šú
<ŽÀÑ>
‘ΑOŠú
‘Œ¸Šz
‘ΑOŠú
L‚Ñ—¦
”„ã‚
5,228
5,222
5,810
+588
+11.3%
‰c‹Æ—˜‰v
178
260
383
+123
+47.4%
<‰c‹Æ—˜‰v—¦>
<3.4%>
<5.0%>
<6.6%>
Œoí—˜‰v
108
191
331
+140
+73.1%
ňø‘O—˜‰v
-21
265
350
+85
+32.4%
“–Šúƒ—˜‰v
-27
143
223
+80
+56.4%
(Š·ŽZƒŒ[ƒg 1US$ =)
(\125.33)
(\116.26)
(\108.20)
(@@V@@1EURO =)
(\117.93)
(\131.32)
(\134.08)
03/3Šú––
<ŽÀÑ>
04/3Šú––
<ŽÀÑ>
05/3Šú––
<ŽÀÑ>
ROE (%)
-1.4
8.0
11.9
—L—˜Žq•‰ÂŽc‚ i‰‰~j
2,678
2,465
2,072
D/E ƒŒƒVƒI i”{j
1.57
1.31
1.10
’I‰µŽ‘ŽYŽc‚ i‰‰~j
835
759
817
’I‰µŽ‘ŽY‰ñ“]” i‰ñj
5.8
6.6
7.4
© [‘O•Å‚Ö]
@
[ƒCƒ“ƒfƒbƒNƒX‚Ö]
@
[ŽŸ•Å‚Ö]¨
Copyright 2000 - NSK Ltd. All rights reserved.
‚²—˜—pðŒ