KINEMATIC VISCOSITY OF LUBRICATING OILS
Lubricating oils Kinematic viscosity of lubricating oils (mm2/sec)
40 °C 100 °C
ISO VG7 7.00 2.06
ISO VG10 10.00 2.58
ISO VG15 15.00 3.30
ISO VG22 22.00 4.15
ISO VG32 32.00 5.10
ISO VG46 46.00 6.34
ISO VG68 68.00 8.02
ISO VG100 100.00 10.28
ISO VG150 150.00 13.37
ISO VG220 220.00 17.10
ISO VG320 320.00 21.62
ISO VG460 460.00 27.08
ISO VG680 680.00 34.47