BRANDS AND PROPERTIES OF LUBRICATING GREASES
Brands Thickeners Base Oils Kinematic viscosity of base oil  (mm2/sec) Working Temperature   (°C) *1 Usable Limit Compared to
Listed Limiting Speed (%)*2
40 °C 100 °C
Shell Alvania EP Grease 2 Lithium Mineral oil 220 15.8 0∼80 60
Shell Alvania Grease S2 Lithium Mineral oil 130 12.2 -10∼110 70
Shell Alvania Grease S3 Lithium Mineral oil 130 12.2 -10∼110 70
SH 44 M Grease Lithium Silicone oil 80 20 -30∼130 60
EA2 Grease Urea Poly-α-olefin oil 47.3 7.9 -40∼150 100
EA5 Grease Urea Poly-α-olefin oil 239 26.9 -40∼160 60
EA7 Grease Urea Poly-α-olefin oil 46 7.8 -40∼160 100
ENC Grease Urea Polyol ester oil + Mineral oil 51 7.7 -40∼160 70
G-40M Lithium Silicone oil 220 42.5 -30∼130 60
KRYTOX GPL-524 PTFE Perfluoropolyether oil 90 10.5 0∼200 70
NSK Clean Grease LG2 Lithium Poly-α-olefin oil + Mineral oil 32 5.4 -40∼130 100
MA8 Grease Urea Alkyldiphenyl ether oil + Poly-α-olefin oil 76 11 -30∼160 70
NSC Grease Lithium Alkyldiphenyl ether oil + Polyol ester oil 53 8.3 -30∼140 70
MULTEMP PS No.2 Lithium Mineral oil + Diester oil 15.5 4 -50∼110 100
Arapen RB 300 Lithium/Calcium Mineral oil 99 10.9 -10∼80 70
UME Grease Urea Mineral oil 75.1 9.3 -10∼130 70

*1 If grease will be used at the upper or lower limit sufficient of the temperature range or in a special environment such as vacuum,
it is advisable to consult NSK.
*2 For short-term operation or when cooling is grease may be used at speeds exceeding the above limits provided the supply of grease is appropriate.